Orifice:
No
Yes
UL label required?
Port
Function
Orifice Body
Orifice Stop
CV Body
CV Stop
MOPD
Size
Series
Body
Housing
Part #
Price
Port:
1/8" (4)
1/4" (5)
Housing:
Grommet (1)
1/2" NPT Conduit (2)
Yoke (3)
Slotted (9)
Body Material:
Function:
Stainless Steel (0)
Brass (1)
2WNC (1)
2WNO (2)
3WNCFV (3)
3WNCLC (4)
3WNO (5)
3WMP (6)
3WDC (7)
1/32” (0)
3/64” (1)
1/16” (2)
5/64” (3)
3/32” (4)
1/8” (5)
5/32” (6)
3/16” (7)
1/4" (8)
Seal:
01 Buna
02 Fluorocarbon
13 Ethylene Propylene (EPR) (Food Grade)
Coil Options:
01 Standard - dry tape wrapped with leads
41 Free standing molded with leads
51 1/4 inch Top spade
61 Free standing molded with leads
Voltage:
12VDC
24VDC
24/60
120/60
240/60
Up to 25 Valves in 1 day. Up to 250 Valves in 5 days or less.
Order through a Distributor
FastTrac Terms & Conditions
Norgren KIP Catalog
Norgren KIP Website